Brushless DC-Flat Motors
2610T012B
4 Pole Technology
Key data
- Nominal voltage:
- 6 ... 12 V
- Rated torque up to:
- 2.87 mNm
- No-load speed up to:
- 6400 min⁻¹
- Stall torque up to:
- 7.543 mNm
- Diameter:
- 26 mm
- Length:
- 10.4 mm
Advantages
- Extremely flat design. Lengths ranging from 9 mm to 22 mm
- 4-pole design
- Electronic commutation using three digital Hall sensors
- Integrated spur gearheads of minimal length with high gear ratio are available
- Precise speed control
| Productcategory: | Brushless DC-Flat Motors | |
|---|---|---|
| Productfamily: | FAULHABER B-Flat | |
| Nominal voltage: | UN | 12 V |
| Terminal resistance: | R | 28.2 Ω |
| Efficiency motor, max.: | ηmax | 79 % |
| No-load speed up to: | n0 | 6400 min⁻¹ |
| No-load current: | I0 | 0.005 A |
| Rated torque up to: | MN | 2.85 mNm |
| Stall torque up to: | MH | 7.453 mNm |
| Friction torque, static: | C0 | 0.035 mNm |
| Friction torque, dynamic: | CV | 8.85 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant: | kn | 543 min⁻¹/V |
| Back-EMF constant: | kE | 1.842 mV/min⁻¹ |
| Torque constant: | kM | 17.6 mNm/A |
| Current constant: | kI | 0.057 A/mNm |
| Slope of n-M curve: | 870 min⁻¹/mNm | |
| Rotor inductance: | L | 1945 µH |
| Mechanical time constant: | Tm | 72 ms |
| Rotor inertia: | J | 7.9 gcm² |
| Angular acceleration: | αmax. | 9 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 33 K/W |
| Thermal resistance Rth2: | Rth2 | 27 K/W |
| Thermal time constant (winding): | τw1 | 23.6 s |
| Thermal time constant (housing): | τw2 | 222 s |
| Housing material: | plastic | |
| Operating temperature, min.: | -25 °C | |
| Operating temperature, max.: | 80 °C | |
| Winding temperature, max.: | 80 °C | |
| Mass: | 20.1 g | |
| Speed up to: | nmax. | 40000 min⁻¹ |
Operating Area of motor
The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.
Motor Characteristic curves
Download
3D-CAD Files
Datasheet
Technical Information
Application note
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors