Flat DC-Micromotors
2607T006SR IE2-16
Precious Metal Commutation with integrated Encoder
Key Features
| Nominal voltage: | UN | 6 V |
|---|---|---|
| No-load speed up to: | n0 | 6700 min⁻¹ |
| Lines per revolution up to: | N | 16 |
| Encoder channels: | nchannel | 2 |
| Diameter: | Ø | 26 mm |
| Length: | L | 9.2 mm |
Available. Delivery time on request.
Advantages
- Extremely flat design. Lengths ranging from 6 mm to 19 mm
- 4-pole design
- Minimal moment of inertia
- Integrated spur gearheads of minimal length with high gear ratio are available
- Available with integrated optical encoders
| Nominal voltage: | UN | 6 V |
|---|---|---|
| Terminal resistance: | R | 8 Ω |
| Efficiency, max.: | ηmax. | 80 % |
| No-load speed: | n0 | 6700 min⁻¹ |
| No-load current: | I0 | 0.01 A |
| Stall torque: | MH | 6.33 mNm |
| Friction torque: | MR | 0.08 mNm |
| Speed constant: | kn | 1130 min⁻¹/V |
| Back-EMF constant: | kE | 0.884 mV/min⁻¹ |
| Torque constant: | kM | 8.44 mNm/A |
| Current constant: | kI | 0.118 A/mNm |
| Slope of n-M curve: | Δn/ΔM | 1060 min⁻¹/mNm |
| Rotor inductance: | L | 420 µH |
| Mechanical time constant: | τm | 7.5 ms |
| Rotor inertia: | J | 0.68 gcm² |
| Angular acceleration: | αmax. | 94 ·10³rad/s² |
| Thermal resistance: | Rth1/Rth2 | 10 / 32 K/W |
| Thermal time constant: | τw1/τw2 | 6 / 250 s |
| Operating temperature range: | 0 ... 70 °C | |
| Winding temperature, max.: | 70 °C | |
| Housing material: | plastic | |
| Mass: | 18.6 g | |
| Direction of rotation: | clockwise, viewed from the front face | |
| Speed up to: | nmax. | 8000 min⁻¹ |
| Number of pole pairs: | 2 | |
| Magnet material: | NdFeB |
Download
3D-CAD Files
Datasheet
Technical Information