Linear Actuators
22L...PB 11:1
high accuracy grade
Key Features
| Linear Actuators Diameter: | Ø | 22 mm |
|---|---|---|
| Continuous axial force up to: | Fmax | 126 N |
| Continuous input speed up to: | nmax | 12000 min⁻¹ |
| Peak axial force up to: | Fpeak | 670 N |
| Peak input speed up to: | npeak | 15000 min⁻¹ |
| Radial load up to: | Fradial | 135 N |
| Reduction ratio: | i | 11 |
Available. Delivery time on request.
This product can be purchased only as a component of a combination with a motor.
Advantages
- High performances
- Very robust design
- Large and modifiable selection of screw and nut types
- Full reduction ratio range
- Wide portfolio of combinable motors
| Number of gear stages: | 2 | |
|---|---|---|
| Reduction ratio: | 11 | |
| Continuous output speed, max.: | 36.8 … 9.18 mm/s | |
| Peak output speed, max.: | 46 … 11.5 mm/s | |
| Continuous input speed, max.: | 12000 min⁻¹ | |
| Peak input speed, max.: | 15000 min⁻¹ | |
| Continuous axial force, avg.: | 126 … 200 N | |
| Peak axial force, dynamic, max.: | 580 N | |
| Peak axial force, static, max.: | 670 N | |
| Output power, max.: | 16 W | |
| Efficiency of gearhead/coupler, max.: | 82 % | |
| Efficiency of screw, max.: | 90 % | |
| Mass inertia incl. screw, max.: | 81 gmm² | |
| Accuracy, screw standard length, max.: | 15 µm | |
| Radial load, max.: | 135 N | |
| Gearhead backlash, at no-load, typical: | 0.8 ° | |
| Screw length from flange - standard: | 150 mm | |
| Screw length from flange - max.: | 200 mm | |
| Length without motor L2: | 38.9 mm | |
| Mass: | 126 g | |
| Screw type: | 6x2 IT1 - right handed, screw direction of rotation same as motor shaft. | |
| Screw material: | stainless steel | |
| Nut material: | cylindric, metal | |
| Housing material: | stainless steel | |
| Geartrain material: | stainless steel | |
| Bearings on output shaft: | ball bearings, preloaded | |
| Operating temperature range: | -20 ... 80 °C |
Operating Area of motor
The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)
Download
3D-CAD Files
Absolute reduction
Datasheet
Technical Information