Linear Actuators
22L...ML 1:1
metric thread
Key data
- Linear Actuators Diameter:
- 22 mm
- Continuous axial force up to:
- 425 N
- Continuous input speed up to:
- 15000 min⁻¹
- Peak axial force up to:
- 850 N
- Peak input speed up to:
- 20000 min⁻¹
- Radial load up to:
- 205 N
- Reduction ratio:
- 1 ... 1294
Available. Delivery time on request.
Advantages
- High performances
- Very robust design
- Large and modifiable selection of screw and nut types
- Full reduction ratio range
- Wide portfolio of combinable motors
| Product category: | Linear Actuators | |
|---|---|---|
| Product family: | FAULHABER L | |
| Efficiency gearhead, max.: | ηmax. | 95 % |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 120 °C | |
| Reduction ratio, exact: | 1.0 | |
| Continuous input speed up to: | nmax | 2400 min⁻¹ |
| Peak input speed up to: | npeak | 5000 min⁻¹ |
| Mass: | 107 g | |
| Diameter: | Ø | 22 mm |
| Length: | L | 32.6 mm |
Operating Area of motor
The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)
Download
3D-CAD Files
Absolute reduction
Datasheet
Technical Information