Skip to main content Skip to search Skip to main navigation
Productcategory: Planetary Gearheads
Productfamily: FAULHABER GPT
Efficiency gearhead, max.: ηmax. 60 %, 63 %
Operating temperature, min.: -30 °C
Operating temperature, max.: 120 °C
Reduction ratio, exact: 220.0
Continuous input speed, max.: 9000 min⁻¹
Intermittent input speed, max.: 10500 min⁻¹
Mass: 109 g
Diameter gearhead: Ø 22 mm
Length of gearhead: L 43.6 mm, 44.8 mm