Planetary Gearheads
22GPT 24:1
High Torque
Key Features
| Number of gear stages: | n | 2 |
|---|---|---|
| Torque up to: | MD | 0.8 Nm |
| Intermittent torque up to: | Mint. | 1.1 Nm |
| Reduction ratio: | i | 24 |
| Diameter: | Ø | 22 mm |
| Length: | L | 26.2 mm |
Available. Delivery time on request.
This product can be purchased only as a component of a combination with a motor.
Advantages
- Compact length
- High continuous torque
- Very robust for intermittent or impulsive cycles
- High intermittent speed up to 20,000 min-1
- Reduced backlash
- Many reduction ratios
- Large selection of motor combinations
- Many standard options
| Number of gear stages: | 2 | |
|---|---|---|
| Reduction ratio: | 24 | |
| Continuous torque, max.: | 0.8 Nm | |
| Intermittent torque, max.: | 1.1 Nm | |
| Peak torque: | 2.5 Nm | |
| Continuous input speed, max.: | 12000 min⁻¹ | |
| Intermittent input speed, max.: | 15000 min⁻¹ | |
| Continuous output power, max.: | 12 W | |
| Intermittent output power, max.: | 18 W | |
| Efficiency, max.: | 82 % | |
| Input inertia with pinion, max.: | 50 gmm² | |
| Torsional stiffness, typical: | 11 Nm/° | |
| Backlash, at no-load, typical: | 0.8 ° | |
| Length without motor L2: | 26.2 mm | |
| Mass without motor, ca.: | 58 g | |
| Operating temperature range: | -30 ... 120 °C | |
| Direction of rotation, drive to output: | = | |
| Housing material: | stainless steel | |
| Geartrain material: | stainless steel |
Operating Area of motor
The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.
Download
3D-CAD Files
Absolute reduction
Datasheet
Technical Information