Skip to main content Skip to search Skip to main navigation
Productcategory: Planetary Gearheads
Productfamily: FAULHABER GPT
Efficiency gearhead, max.: ηmax. 82 %
Operating temperature, min.: -30 °C
Operating temperature, max.: 120 °C
Reduction ratio, exact: 19.8
Continuous input speed, max.: 12000 min⁻¹
Intermittent input speed, max.: 15000 min⁻¹
Mass: 58 g
Diameter gearhead: Ø 22 mm
Length of gearhead: L 26.2 mm

Operating Area of motor

22GPT 3:1
The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.