Brushless DC-Servomotors
2264X024BP4
4 Pole Technology
Key data
- Nominal voltage:
- 12 ... 48 V
- Rated torque up to:
- 59 mNm
- No-load speed up to:
- 21100 min⁻¹
- Stall torque up to:
- 1311 mNm
- Diameter:
- 22 mm
- Length:
- 64 mm
Advantages
- High-power motors with maximum torque
- Continuous output from 133 W to 150 W
- Outstanding ratio of torque to weight and size
- Very high efficiency of up to 91 %
- Fully integrated analogue Hall sensors and matching encoders, gearheads and controllers are available
- For dynamic start/stop operation
| Productcategory: | Brushless DC-Servomotors | |
|---|---|---|
| Productfamily: | FAULHABER BP4 | |
| Nominal voltage: | UN | 24 V |
| Terminal resistance: | R | 0.22 Ω |
| Efficiency motor, max.: | ηmax | 91 % |
| No-load speed up to: | n0 | 21100 min⁻¹ |
| No-load current: | I0 | 0.261 A |
| Rated torque up to: | MN | 59 mNm |
| Stall torque up to: | MH | 1311 mNm |
| Friction torque, static: | C0 | 0.41 mNm |
| Friction torque, dynamic: | CV | 1.15 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant: | kn | 809 min⁻¹/V |
| Back-EMF constant: | kE | 1.236 mV/min⁻¹ |
| Torque constant: | kM | 11.8 mNm/A |
| Current constant: | kI | 0.085 A/mNm |
| Slope of n-M curve: | 14.8 min⁻¹/mNm | |
| Rotor inductance: | L | 24 µH |
| Mechanical time constant: | Tm | 1.4 ms |
| Rotor inertia: | J | 9.2 gcm² |
| Angular acceleration: | αmax. | 1424 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 1.2 K/W |
| Thermal resistance Rth2: | Rth2 | 12 K/W |
| Thermal time constant (winding): | τw1 | 7 s |
| Thermal time constant (housing): | τw2 | 693 s |
| Housing material: | stainless steel | |
| Operating temperature, min.: | -40 °C | |
| Operating temperature, max.: | 125 °C | |
| Winding temperature, max.: | 150 °C | |
| Mass: | 140 g | |
| Speed up to: | nmax. | 34500 min⁻¹ |
Download
3D-CAD Files
Datasheet
Technical Information
Application note
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 190 - Selection of a third-party motor driver