DC-Micromotors
2230A006S
Precious Metal Commutation
Key data
- Nominal voltage:
- 3 ... 40 V
- Rated torque up to:
- 5.39 mNm
- No-load speed up to:
- 9520 min⁻¹
- Stall torque up to:
- 17.1 mNm
- Diameter:
- 22 mm
- Length:
- 30 mm
Advantages
- Powerful magnets
- Wide operating temperature range
- All-steel housing with corrosion-resistant coating
- No cogging torque, highly dynamic performance, precise speed control
- Low current and starting voltage
- Extremely compact and lightweight design
| Product category: | DC-Micromotors | |
|---|---|---|
| Product family: | FAULHABER S/G | |
| Nominal voltage: | UN | 6 V |
| Terminal resistance: | R | 3.04 Ω |
| Efficiency motor, max.: | ηmax | 81 % |
| No-load speed up to: | n0 | 9280 min⁻¹ |
| No-load current: | I0 | 0.0196 A |
| Rated torque up to: | MN | 4.12 mNm |
| Stall torque up to: | MH | 12 mNm |
| Speed constant: | kn | 1560 min⁻¹/V |
| Back-EMF constant: | kE | 0.639 mV/min⁻¹ |
| Torque constant: | kM | 6.12 mNm/A |
| Current constant: | kI | 0.164 A/mNm |
| Slope of n-M curve: | 776 min⁻¹/mNm | |
| Rotor inductance: | L | 133 µH |
| Mechanical time constant: | Tm | 20 ms |
| Rotor inertia: | J | 2.5 gcm² |
| Angular acceleration: | αmax. | 49 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 7.1 K/W |
| Thermal resistance Rth2: | Rth2 | 23 K/W |
| Thermal resistance (external plastic flange): | Rth2 p | 20 K/W |
| Thermal resistance (external metal flange): | Rth2 m | 10 K/W |
| Thermal time constant (winding): | τw1 | 8.4 s |
| Thermal time constant (housing): | τw2 | 497 s |
| Thermal time constant (external plastic flange): | τw2 p | 430 s |
| Thermal time constant (external metal flange): | τw2 m | 220 s |
| Housing material: | steel, zinc galvanized and passivated | |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 85 °C | |
| Winding temperature, max.: | 125 °C | |
| Mass: | 50 g | |
| Speed up to: | nmax. | 11000 min⁻¹ |
| Diameter: | Ø | 22 mm |
| Length: | L | 30 mm |
Download
3D-CAD Files
Datasheet
Technical Information