DC-Micromotors
2224R012SR
Precious Metal Commutation
Key Features
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Rated torque up to: | MN | 6.21 mNm |
| No-load speed up to: | n0 | 7810 min⁻¹ |
| Stall torque up to: | MH | 19.8 mNm |
| Diameter: | Ø | 22 mm |
| Length: | L | 24.2 mm |
Advantages
- Powerful rare-earth magnet
- Wide operating temperature range: -30 °C to +85 °C (optional to +125 °C)
- All-steel housing with corrosion-resistant coating
- No cogging torque, highly dynamic performance, precise speed control
- Low current and starting voltage
- Extremely compact and lightweight design with integrated encoder
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Terminal resistance: | R | 8.77 Ω |
| Efficiency, max.: | ηmax. | 81 % |
| No-load speed: | n0 | 7810 min⁻¹ |
| No-load current: | I0 | 0.0138 A |
| Stall torque: | MH | 19.8 mNm |
| Friction torque: | MR | 0.2 mNm |
| Speed constant: | kn | 655 min⁻¹/V |
| Back-EMF constant: | kE | 1.52 mV/min⁻¹ |
| Torque constant: | kM | 14.6 mNm/A |
| Current constant: | kI | 0.069 A/mNm |
| Slope of n-M curve: | Δn/ΔM | 393 min⁻¹/mNm |
| Rotor inductance: | L | 203 µH |
| Mechanical time constant: | τm | 11 ms |
| Rotor inertia: | J | 2.7 gcm² |
| Angular acceleration: | αmax. | 74 ·10³rad/s² |
| Thermal resistance: | Rth1/Rth2 | 8.4 / 24 K/W |
| Thermal time constant: | τw1/τw2 | 12 / 471.6 s |
| Operating temperature range: | -30 ... 85 °C | |
| Winding temperature, max.: | 125 °C | |
| Housing material: | steel, nickel plated | |
| Mass: | 46 g | |
| Direction of rotation: | clockwise, viewed from the front face | |
| Speed up to: | nmax. | 9000 min⁻¹ |
| Number of pole pairs: | 1 | |
| Magnet material: | NdFeB |
Download
3D-CAD Files
Datasheet
Technical Information