Skip to main content
Skip to search
Skip to main navigation
To be able to use the full range of Shopware 6, we recommend activating Javascript in your browser.
Career
Press
Supplier
English
Deutsch
English
Français
Italiano
Nederlands
中文
Products
Motors
DC-Motors
Brushless DC-Motors
Motors with integrated Electronics
Stepper motors
Linear Motors
Precision Gearheads
Planetary Gearheads
Spur Gearheads and Spur Gearheads zero backlash
Linear Actuators
Geared linear actuators
Direct drive Linear Actuators
Encoders
Incremental encoders
Absolute encoders
Drive Electronics
Speed Controllers
Motion Controllers
Stepper Controllers
Accessories
Product Catalogue/Shop
Start Drive Calculator
Solutions
Standard Solutions
Modified Solutions
Modification possibilities
Application examples
Custom Solutions
Project management
Application examples
Markets
Medical
Medical Ventilation
Exoskeletons & Prosthetics
Medical Imaging
Pharmacy Automation
Medical Pumps
Dental devices
Surgical robots
Surgical Tools
Medical Rehab
Aerospace & Aviation
Cabin equipment
Satellites
Space Exploration
Industry & Automation
Textile
Electrical Grippers
Conveyors
Semiconductors
Pumps
Welding Equipment
Laboratory automation
Point of Care
Sample distribution
Lab Automation
Robotics
Agricultural robotics
Humanoid robots
Intelligent logistics robots
Inspection robots
Remote-controlled robots
Compact industrial robots
Metrology & Testing
Material properties testing
Nondestructive material analysis
3D measurement
Motorized handheld devices
Hand tool for industry and agriculture
Tattoo machine
Optics
Laser alignment
Infrared optics and night-vision equipment
Camera motion
Microscopes and telescopes
Support
Motors
FAQ
Application Notes
Tutorials
How-to-videos
Webinars
Gearheads
FAQ
How-to-videos
Webinars
Encoder
FAQ
Application Notes
How-to-videos
Webinars
Drive Electronics
FAQ
Application Notes
Declaration of Conformity and Installation Declaration
Downloads
How-to-videos
Webinars
FAULHABER Motion Manager
Motion Manager 7
Motion Manager 6
After sales
Know How
Tutorials
Application Notes
How-to-videos
Webinar library
Glossary
About us
Company
Company profile
Philosophy
Compliance
History
FAULHABER GROUP
Sustainablility
Corporate sustainability
Product sustainability
Commitment to our employees
Locations
DR. FRITZ FAULHABER GMBH & CO. KG (DE)
FAULHABER SA (CH)
FAULHABER MICROMO LLC (USA)
FAULHABER Motors Hungaria Kft. (HU)
FAULHABER Motors Romania S.R.L. (RO)
FAULHABER Drive System Technology (Taicang) Co. Ltd. (CN)
FAULHABER Benelux B.V. (NL)
FAULHABER France SAS (FR)
FAULHABER Austria GmbH (AT)
FAULHABER Polska sp. z o.o. (PL)
FAULHABER Asia Pacific Pte Ltd. (SG)
FAULHABER Malaysia Sdn Bhd (MY)
FAULHABER Italia S.r.l. (IT)
FAULHABER Nordic ApS (DK)
FAULHABER India Pvt Ltd (IN)
Events
Exibitions
Webinars
Motion
Contact
Career
Press
Supplier
English
Deutsch
English
Français
Italiano
Nederlands
中文
Skip image gallery
Start Drive Calculator
Planetary Gearheads
22/7 592:1
Key data
Number of gear stages:
1 ... 5
Torque up to:
700 mNm
Intermittent torque up to:
1000 mNm
Reduction ratio:
3.71 ... 1526
Diameter:
22 mm
Length:
27.9 ... 52.6 mm
More product details
Variants
22/7 159:1
Length of gearhead
L
:
46.4 mm
|
Reduction ratio
i
:
159
|
Diameter gearhead
Ø
:
22 mm
|
Number of gear stages
n
:
4
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
22/7 246:1
Length of gearhead
L
:
46.4 mm
|
Diameter gearhead
Ø
:
22 mm
|
Number of gear stages
n
:
4
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Reduction ratio
i
:
246
22/7 9,7:1
Diameter gearhead
Ø
:
22 mm
|
Intermittent torque up to
M
int.
:
600 mNm
|
Length of gearhead
L
:
34.1 mm
|
Reduction ratio
i
:
9.7
|
Torque up to
M
D
:
300 mNm
|
Number of gear stages
n
:
2
22/7 415:1
Diameter gearhead
Ø
:
22 mm
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Length of gearhead
L
:
52.6 mm
|
Number of gear stages
n
:
5
|
Reduction ratio
i
:
415
22/7 1526:1
Diameter gearhead
Ø
:
22 mm
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Length of gearhead
L
:
52.6 mm
|
Number of gear stages
n
:
5
|
Reduction ratio
i
:
1526
22/7 94:1
Length of gearhead
L
:
46.4 mm
|
Diameter gearhead
Ø
:
22 mm
|
Number of gear stages
n
:
4
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Reduction ratio
i
:
94
22/7 190:1
Length of gearhead
L
:
46.4 mm
|
Diameter gearhead
Ø
:
22 mm
|
Number of gear stages
n
:
4
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Reduction ratio
i
:
190
22/7 989:1
Diameter gearhead
Ø
:
22 mm
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Length of gearhead
L
:
52.6 mm
|
Number of gear stages
n
:
5
|
Reduction ratio
i
:
989
22/7 112:1
Length of gearhead
L
:
46.4 mm
|
Diameter gearhead
Ø
:
22 mm
|
Number of gear stages
n
:
4
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Reduction ratio
i
:
112
22/7 134:1
Length of gearhead
L
:
46.4 mm
|
Diameter gearhead
Ø
:
22 mm
|
Number of gear stages
n
:
4
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Reduction ratio
i
:
134
22/7 43:1
Diameter gearhead
Ø
:
22 mm
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Number of gear stages
n
:
3
|
Length of gearhead
L
:
40.3 mm
|
Reduction ratio
i
:
43
22/7 66:1
Diameter gearhead
Ø
:
22 mm
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Number of gear stages
n
:
3
|
Length of gearhead
L
:
40.3 mm
|
Reduction ratio
i
:
66
22/7 14:1
Diameter gearhead
Ø
:
22 mm
|
Intermittent torque up to
M
int.
:
600 mNm
|
Length of gearhead
L
:
34.1 mm
|
Torque up to
M
D
:
300 mNm
|
Number of gear stages
n
:
2
|
Reduction ratio
i
:
14
22/7 592:1
Diameter gearhead
Ø
:
22 mm
|
Intermittent torque up to
M
int.
:
1000 mNm
|
Torque up to
M
D
:
700 mNm
|
Length of gearhead
L
:
52.6 mm
|
Number of gear stages
n
:
5
|
Reduction ratio
i
:
592
22/7 3,71:1
Diameter gearhead
Ø
:
22 mm
|
Intermittent torque up to
M
int.
:
400 mNm
|
Reduction ratio
i
:
3.71
|
Number of gear stages
n
:
1
|
Torque up to
M
D
:
200 mNm
|
Length of gearhead
L
:
27.9 mm
Available on inquiry
Request article
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Values
Dimensional Drawing
Downloads
Productcategory:
Planetary Gearheads
Efficiency gearhead, max.:
η
max.
55 %
Operating temperature, min.:
-30 °C
Operating temperature, max.:
100 °C
Reduction ratio, exact:
592.1295756397798
Continuous input speed, max.:
4000 min⁻¹
Mass:
102 g
Diameter gearhead:
Ø
22 mm
Length of gearhead:
L
52.6 mm
3D-CAD-File
Download
3D-CAD Files
DE
EN
FR
IT
NL
JP
CN
Absolute reduction
DE
EN
FR
JP
CN
Datasheet
DE
EN
FR
JP
CN
Technical Information
DE
EN
FR
JP
CN
cancel
Welcome!
Please select your billing country:
Country
Germany
Afghanistan
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Arab Emirates
Argentina
Armenia
Aruba
Australia
Austria
Azerbaijan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia (Plurinational State of)
Bonaire, Sint Eustatius and Saba
Bosnia and Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cabo Verde
Cambodia
Cameroon
Canada
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo (Democratic Republic of the)
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Côte d'Ivoire
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands (Malvinas)
Faroe Islands
Fiji
Finland
France
French Guiana
French Polynesia
French Southern Territories
Gabon
Gambia
Georgia
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe
Guam
Guatemala
Guernsey
Guinea
Guinea-Bissau
Guyana
Haiti
Heard Island and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran (Islamic Republic of)
Iraq
Ireland
Isle of Man
Israel
Italy
Jamaica
Japan
Jersey
Jordan
Kazakhstan
Kenya
Kiribati
Korea (Democratic People's Republic of)
Korea (Republic of)
Kuwait
Kyrgyzstan
Lao People's Democratic Republic
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macao
Macedonia (the former Yugoslav Republic of)
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique
Mauritania
Mauritius
Mayotte
Mexico
Micronesia (Federated States of)
Moldova (Republic of)
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
New Caledonia
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestine, State of
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn
Poland
Portugal
Puerto Rico
Qatar
Republic of Kosovo
Romania
Russian Federation
Rwanda
Réunion
Saint Barthélemy
Saint Helena, Ascension and Tristan da Cunha
Saint Kitts and Nevis
Saint Lucia
Saint Martin (French part)
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Samoa
San Marino
Sao Tome and Principe
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Sint Maarten (Dutch part)
Slovakia
Slovenia
Solomon Islands
Somalia
South Africa
South Georgia and the South Sandwich Islands
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen
Swaziland
Sweden
Switzerland
Syrian Arab Republic
Taiwan
Tajikistan
Tanzania, United Republic of
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Kingdom
United States Minor Outlying Islands
United States of America
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela (Bolivarian Republic of)
Viet Nam
Virgin Islands (British)
Virgin Islands (U.S.)
Wallis and Futuna
Western Sahara
Yemen
Zambia
Zimbabwe
Åland Islands
CONFIRM