Skip to main content Skip to search Skip to main navigation
Product category: DC-Micromotors
Product family: FAULHABER GXR
Nominal voltage: UN 18 V
Terminal resistance: R 11.2 Ω
Efficiency motor, max.: ηmax 71 %
No-load speed up to: n0 6260 min⁻¹
No-load current: I0 0.0336 A
Rated torque up to: MN 11.7 mNm
Stall torque up to: MH 40.5 mNm
Speed constant: kn 361 min⁻¹/V
Torque constant: kM 26.4 mNm/A
Slope of n-M curve: 153 min⁻¹/mNm
Rotor inductance: L 853 µH
Mechanical time constant: Tm 5.137 ms
Rotor inertia: J 3.21 gcm²
Thermal resistance Rth1: Rth1 7.4 K/W
Thermal resistance Rth2: Rth2 22.33 K/W
Thermal resistance (external plastic flange): Rth2 p 19 K/W
Thermal resistance (external metal flange): Rth2 m 2.3 K/W
Thermal time constant (winding): τw1 15 s
Thermal time constant (housing): τw2 380 s
Thermal time constant (external plastic flange): τw2 p 380 s
Thermal time constant (external metal flange): τw2 m 46 s
Housing material: steel, nickel plated
Operating temperature, min.: -30 °C
Operating temperature, max.: 100 °C
Winding temperature, max.: 125 °C
Mass: 48.1 g
Speed up to: nmax. 10000 min⁻¹
Diameter: Ø 20 mm
Length: L 34 mm
2034S006GXR
Serie 2034 ... GXR

Download

Technical Information