Brushless DC-Servomotors
1660U036BHT
2 Pole Technology
Key data
- Nominal voltage:
- 24 ... 48 V
- Rated torque up to:
- 13.9 mNm
- No-load speed up to:
- 35500 min⁻¹
- Stall torque up to:
- 344 mNm
- Diameter:
- 16 mm
- Length:
- 60 mm
Advantages
- Large power up to 96 W in small diameter
- High speed close to 100‘000 min-1 (BHS version)
- Huge impulsive torque > 30 mNm (BHT version)
- Very dynamic and responsive with low inertia
- Low vibration and low noise, suitable for handtools
- Optional integrated encoder
| Productcategory: | Brushless DC-Servomotors | |
|---|---|---|
| Productfamily: | FAULHABER BHx | |
| Nominal voltage: | UN | 36 V |
| Terminal resistance: | R | 1.1 Ω |
| Efficiency motor, max.: | ηmax | 90 % |
| No-load speed up to: | n0 | 35200 min⁻¹ |
| No-load current: | I0 | 0.09 A |
| Rated torque up to: | MN | 13.7 mNm |
| Stall torque up to: | MH | 341 mNm |
| Friction torque, static: | C0 | 0.43 mNm |
| Friction torque, dynamic: | CV | 1.28 ·10⁻⁵ mNm/min⁻¹ |
| Speed constant: | kn | 918 min⁻¹/V |
| Back-EMF constant: | kE | 1.09 mV/min⁻¹ |
| Torque constant: | kM | 10.4 mNm/A |
| Current constant: | kI | 0.096 A/mNm |
| Slope of n-M curve: | 97 min⁻¹/mNm | |
| Rotor inductance: | L | 114 µH |
| Mechanical time constant: | Tm | 1.2 ms |
| Rotor inertia: | J | 1.2 gcm² |
| Angular acceleration: | αmax. | 2772 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 2.1 K/W |
| Thermal resistance Rth2: | Rth2 | 18.2 K/W |
| Thermal time constant (winding): | τw1 | 6.8 s |
| Thermal time constant (housing): | τw2 | 631 s |
| Housing material: | stainless steel | |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 125 °C | |
| Winding temperature, max.: | 125 °C | |
| Mass: | 78 g | |
| Speed up to: | nmax. | 76000 min⁻¹ |
Download
3D-CAD Files
Datasheet
Technical Information
Application note
AN 163 - Digital Hall Sensors
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 190 - Selection of a third-party motor driver