DC-Micromotors
1627B006GXR
Graphite Commutation
Key Features
| Nominal voltage: | UN | 6 V |
|---|---|---|
| Rated torque up to: | MN | 4.96 mNm |
| No-load speed up to: | n0 | 7620 min⁻¹ |
| Stall torque up to: | MH | 15 mNm |
| Diameter: | Ø | 16 mm |
| Length: | L | 27 mm |
Advantages
- High performance/volume ratio thanks to new coil technology
- Powerful rare-earth magnet
- High efficiency solution
- No cogging torque, highly dynamic performance, precise speed control
- Fully diameter conform solution available
- Wide range of voltage versions and options
| Nominal voltage: | UN | 6 V |
|---|---|---|
| Terminal resistance: | R | 2.43 Ω |
| Efficiency, max.: | ηmax. | 66 % |
| No-load speed: | n0 | 7620 min⁻¹ |
| No-load current: | I0 | 0.0516 A |
| Stall torque: | MH | 15 mNm |
| Friction torque: | MR | 0.347 mNm |
| Speed constant: | kn | 1410 min⁻¹/V |
| Torque constant: | kM | 6.79 mNm/A |
| Slope of n-M curve: | Δn/ΔM | 504 min⁻¹/mNm |
| Rotor inductance: | L | 119 µH |
| Mechanical time constant: | τm | 7.21 ms |
| Rotor inertia: | J | 0.884 gcm² |
| Thermal resistance: | Rth1/Rth2 | 9.7 / 30.4 K/W |
| Thermal time constant: | τw1/τw2 | 9.6 / 358.4 s |
| Operating temperature range: | -30 ... 100 °C | |
| Winding temperature, max.: | 125 °C | |
| Housing material: | steel, nickel plated | |
| Mass: | 24.4 g | |
| Speed up to: | nmax. | 15000 min⁻¹ |
| Number of pole pairs: | 1 | |
| Magnet material: | NdFeB |
Download
3D-CAD Files
Datasheet
Technical Information
Technical Manual
Application note
AN 204 - How to connect the new SXR/GXR Motor family with the FDS Motion and Speed Controllers