DC-Micromotors
1624E003S
Precious Metal Commutation
Key Features
| Nominal voltage: | UN | 3 V |
|---|---|---|
| Rated torque up to: | MN | 1.6 mNm |
| No-load speed up to: | n0 | 11800 min⁻¹ |
| Stall torque up to: | MH | 5.03 mNm |
| Diameter: | Ø | 16 mm |
| Length: | L | 23.8 mm |
Advantages
- Powerful magnets
- Wide operating temperature range
- All-steel housing with corrosion-resistant coating
- No cogging torque, highly dynamic performance, precise speed control
- Low current and starting voltage
- Extremely compact and lightweight design
| Nominal voltage: | UN | 3 V |
|---|---|---|
| Terminal resistance: | R | 1.41 Ω |
| Efficiency, max.: | ηmax. | 78 % |
| No-load speed: | n0 | 11800 min⁻¹ |
| No-load current: | I0 | 0.0292 A |
| Stall torque: | MH | 5.03 mNm |
| Friction torque: | MR | 0.07 mNm |
| Speed constant: | kn | 3980 min⁻¹/V |
| Back-EMF constant: | kE | 0.246 mV/min⁻¹ |
| Torque constant: | kM | 2.4 mNm/A |
| Current constant: | kI | 0.426 A/mNm |
| Slope of n-M curve: | Δn/ΔM | 2340 min⁻¹/mNm |
| Rotor inductance: | L | 57.3 µH |
| Mechanical time constant: | τm | 19 ms |
| Rotor inertia: | J | 0.65 gcm² |
| Angular acceleration: | αmax. | 66 ·10³rad/s² |
| Thermal resistance: | Rth1/Rth2 | 11 / 34.9 K/W |
| Thermal time constant: | τw1/τw2 | 5.9 / 315.2 s |
| Operating temperature range: | -30 ... 85 °C | |
| Winding temperature, max.: | 125 °C | |
| Housing material: | steel, zinc galvanized and passivated | |
| Mass: | 21 g | |
| Direction of rotation: | clockwise, viewed from the front face | |
| Speed up to: | nmax. | 17000 min⁻¹ |
| Number of pole pairs: | 1 | |
| Magnet material: | AlNiCo |
Download
3D-CAD Files
Datasheet
Technical Information