Brushless DC-Servomotors
1525U012BRC
with integrated Speed Controller
Key data
- Nominal voltage:
- 9 ... 15 V
- Rated torque up to:
- 1.9 mNm
- No-load speed up to:
- 16800 min⁻¹
- Diameter:
- 15 mm
- Length:
- 25.4 mm
Available. Delivery time on request.
Advantages
- Programmable motor characteristics through integrated speed controller
- Outstanding reliability, long service life
- Dynamically balanced rotor, quiet running
- No cogging
- Wide, more linear speed/torque range
- Smooth running
| Productcategory: | Brushless DC-Servomotors | |
|---|---|---|
| Productfamily: | FAULHABER BRC | |
| Nominal voltage: | UN | 12 V |
| Power supply electronic, min.: | 4 V DC | |
| Power supply electronic, max.: | 18 V DC | |
| Power supply motor: | 1.7 V DC | |
| Power supply motor, max.: | 18 V DC | |
| No-load speed up to: | n0 | 16300 min⁻¹ |
| Rated torque up to: | MN | 1.9 mNm |
| Torque constant: | kM | 6.7 mNm/A |
| Housing material: | mounting face in aluminium, housing in plastic | |
| Operating temperature, min.: | -25 °C | |
| Operating temperature, max.: | 85 °C | |
| Mass: | 16 g | |
| Speed up to: | nmax. | 25000 min⁻¹ |
Download
3D-CAD Files
Accessory Combination
Datasheet
Technical Information
Technical Manual
Application note
AN 132 - Speed Controller für Motoren mit analogen Hallsensoren
AN 177 - Datasheet operating points of Speed Controller Systems
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 183 - Equivalent DC-current in FAULHABER SC and MC
Declarations of Conformity
EG-00042-001 - 1525…BRC, 1935…BRC
Declarations of Incorporation
EG-00043-001 - 1525…BRC, 1935…BRC