DC-Gearmotors
1512U003SR 6:1
Precious Metal Commutation
Key data
- Nominal voltage:
- 3 ... 12 V
- Torque up to:
- 30 mNm
- Output speed up to:
- 779 min⁻¹
- Intermittent torque up to:
- 50 mNm
- Reduction ratio:
- 6 ... 324
- Diameter:
- 15 mm
- Length:
- 12 mm
Advantages
- Extremely flat design. Lengths ranging from 6 mm to 19 mm
- 4-pole design
- Minimal moment of inertia
- Integrated spur gearheads of minimal length with high gear ratio are available
- Available with integrated optical encoders
| Product category: | DC-Gearmotors | |
|---|---|---|
| Product family: | FAULHABER SR-Flat | |
| Nominal voltage: | UN | 3 V |
| Terminal resistance: | R | 13.6 Ω |
| Efficiency gearhead, max.: | ηmax. | 81 % |
| Efficiency motor, max.: | ηmax | 62 % |
| No-load speed up to: | n0 | 11200 min⁻¹ |
| No-load current: | I0 | 0.00814 A |
| Rated torque up to: | MN | 1.89 mNm |
| Stall torque up to: | MH | 0.522 mNm |
| Speed constant: | kn | 3880 min⁻¹/V |
| Back-EMF constant: | kE | 0.258 mV/min⁻¹ |
| Torque constant: | kM | 2.46 mNm/A |
| Current constant: | kI | 0.406 A/mNm |
| Slope of n-M curve: | 21500 min⁻¹/mNm | |
| Rotor inductance: | L | 275 µH |
| Mechanical time constant: | Tm | 18 ms |
| Rotor inertia: | J | 0.08 gcm² |
| Angular acceleration: | αmax. | 65 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 25 K/W |
| Thermal resistance Rth2: | Rth2 | 35 K/W |
| Thermal time constant (winding): | τw1 | 4.5 s |
| Thermal time constant (housing): | τw2 | 48 s |
| Housing material: | plastic | |
| Operating temperature, min.: | -25 °C | |
| Operating temperature, max.: | 80 °C | |
| Winding temperature, max.: | 85 °C | |
| Reduction ratio, exact: | 6.419753086419753 | |
| Continuous input speed, max.: | 5000 min⁻¹ | |
| Mass: | 6.9 g | |
| Speed up to: | nmax. | 5000 min⁻¹ |
| Diameter: | Ø | 15 mm |
| Length: | L | 12 mm |
Download
3D-CAD Files
Absolute reduction
Datasheet
Technical Information