Skip to main content Skip to search Skip to main navigation
Product category: DC-Micromotors
Product family: FAULHABER SXR
Nominal voltage: UN 24 V
Terminal resistance: R 37 Ω
Efficiency motor, max.: ηmax 78 %
No-load speed up to: n0 7140 min⁻¹
No-load current: I0 0.0088 A
Rated torque up to: MN 6.1 mNm
Stall torque up to: MH 20.4 mNm
Speed constant: kn 300 min⁻¹/V
Torque constant: kM 31.8 mNm/A
Slope of n-M curve: 349 min⁻¹/mNm
Rotor inductance: L 2460 µH
Mechanical time constant: Tm 4.13 ms
Rotor inertia: J 1.13 gcm²
Thermal resistance Rth1: Rth1 9.9 K/W
Thermal resistance Rth2: Rth2 28.8 K/W
Thermal resistance (external plastic flange): Rth2 p 25 K/W
Thermal resistance (external metal flange): Rth2 m 3.3 K/W
Thermal time constant (winding): τw1 11 s
Thermal time constant (housing): τw2 355.3 s
Thermal time constant (external plastic flange): τw2 p 270 s
Thermal time constant (external metal flange): τw2 m 36 s
Housing material: steel, nickel plated
Operating temperature, min.: -30 °C
Operating temperature, max.: 85 °C
Winding temperature, max.: 125 °C
Mass: 25.8 g
Speed up to: nmax. 10000 min⁻¹

Operating Area of motor

1437U024SXR
The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Motor Characteristic curves

1437U024SXR
Serie 1437 ... SXR

Download

3D-CAD Files
Technical Information
Technical Manual

Application note

AN 204 - How to connect the new SXR/GXR Motor family with the FDS Motion and Speed Controllers