DC-Micromotors
1424X009SXR
Precious Metal Commutation
Key data
- Nominal voltage:
- 3 ... 24 V
- Rated torque up to:
- 2.75 mNm
- No-load speed up to:
- 10100 min⁻¹
- Stall torque up to:
- 7.43 mNm
- Diameter:
- 14 mm
- Length:
- 23.3 mm
Advantages
- High performance/volume ratio thanks to new coil technology
- Powerful rare-earth magnet
- High efficiency solution
- No cogging torque, highly dynamic performance, precise speed control
- Fully diameter conform solution available
- Wide range of voltage versions and options
| Productcategory: | DC-Micromotors | |
|---|---|---|
| Productfamily: | FAULHABER SXR | |
| Nominal voltage: | UN | 9 V |
| Terminal resistance: | R | 11.3 Ω |
| Efficiency motor, max.: | ηmax | 65 % |
| No-load speed up to: | n0 | 9250 min⁻¹ |
| No-load current: | I0 | 0.0293 A |
| Rated torque up to: | MN | 2.74 mNm |
| Stall torque up to: | MH | 6.93 mNm |
| Speed constant: | kn | 1060 min⁻¹/V |
| Torque constant: | kM | 9.02 mNm/A |
| Slope of n-M curve: | 1330 min⁻¹/mNm | |
| Rotor inductance: | L | 370 µH |
| Mechanical time constant: | Tm | 11.1 ms |
| Rotor inertia: | J | 0.798 gcm² |
| Thermal resistance Rth1: | Rth1 | 12 K/W |
| Thermal resistance Rth2: | Rth2 | 36.6 K/W |
| Thermal resistance (external plastic flange): | Rth2 p | 31 K/W |
| Thermal resistance (external metal flange): | Rth2 m | 3.4 K/W |
| Thermal time constant (winding): | τw1 | 8.2 s |
| Thermal time constant (housing): | τw2 | 355.3 s |
| Thermal time constant (external plastic flange): | τw2 p | 190 s |
| Thermal time constant (external metal flange): | τw2 m | 21 s |
| Housing material: | steel, nickel plated | |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 85 °C | |
| Winding temperature, max.: | 125 °C | |
| Mass: | 14.9 g | |
| Speed up to: | nmax. | 15000 min⁻¹ |
Download
3D-CAD Files
Datasheet
Technical Information
Technical Manual
Application note
AN 204 - How to connect the new SXR/GXR Motor family with the FDS Motion and Speed Controllers