DC-Micromotors
1331E006SR
Precious Metal Commutation
Key data
- Nominal voltage:
- 6 ... 24 V
- Rated torque up to:
- 3.44 mNm
- No-load speed up to:
- 10700 min⁻¹
- Stall torque up to:
- 11.2 mNm
- Diameter:
- 13 mm
- Length:
- 31.2 mm
Advantages
- Powerful rare-earth magnet
- Wide operating temperature range: -30 °C to +85 °C (optional to +125 °C)
- All-steel housing with corrosion-resistant coating
- No cogging torque, highly dynamic performance, precise speed control
- Low current and starting voltage
- Extremely compact and lightweight design with integrated encoder
| Product category: | DC-Micromotors | |
|---|---|---|
| Product family: | FAULHABER SR | |
| Nominal voltage: | UN | 6 V |
| Terminal resistance: | R | 2.83 Ω |
| Efficiency motor, max.: | ηmax | 80 % |
| No-load speed up to: | n0 | 10700 min⁻¹ |
| No-load current: | I0 | 0.0226 A |
| Rated torque up to: | MN | 1.96 mNm |
| Stall torque up to: | MH | 11.2 mNm |
| Speed constant: | kn | 1790 min⁻¹/V |
| Back-EMF constant: | kE | 0.56 mV/min⁻¹ |
| Torque constant: | kM | 5.33 mNm/A |
| Current constant: | kI | 0.187 A/mNm |
| Slope of n-M curve: | 950 min⁻¹/mNm | |
| Rotor inductance: | L | 70 µH |
| Mechanical time constant: | Tm | 7 ms |
| Rotor inertia: | J | 0.71 gcm² |
| Angular acceleration: | αmax. | 160 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 11 K/W |
| Thermal resistance Rth2: | Rth2 | 31.29 K/W |
| Thermal resistance (external plastic flange): | Rth2 p | 28 K/W |
| Thermal resistance (external metal flange): | Rth2 m | 6 K/W |
| Thermal time constant (winding): | τw1 | 8.1 s |
| Thermal time constant (housing): | τw2 | 247.2 s |
| Thermal time constant (external plastic flange): | τw2 p | 220 s |
| Thermal time constant (external metal flange): | τw2 m | 48 s |
| Housing material: | steel, nickel plated | |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 85 °C | |
| Winding temperature, max.: | 125 °C | |
| Mass: | 19 g | |
| Speed up to: | nmax. | 12000 min⁻¹ |
| Diameter: | Ø | 13 mm |
| Length: | L | 31.2 mm |
Download
3D-CAD Files
Datasheet
Technical Information