DC-Micromotors
1319T024SR
Precious Metal Commutation
Part No.: 1319.01361
Key data
- Nominal voltage:
- 6 ... 24 V
- Rated torque up to:
- 1.32 mNm
- No-load speed up to:
- 14700 min⁻¹
- Stall torque up to:
- 2.91 mNm
- Diameter:
- 13 mm
- Length:
- 19.2 mm
Advantages
- Powerful rare-earth magnet
- Wide operating temperature range: -30 °C to +85 °C (optional to +125 °C)
- All-steel housing with corrosion-resistant coating
- No cogging torque, highly dynamic performance, precise speed control
- Low current and starting voltage
- Extremely compact and lightweight design with integrated encoder
| Product category: | DC-Micromotors | |
|---|---|---|
| Product family: | FAULHABER SR | |
| Nominal voltage: | UN | 24 V |
| Terminal resistance: | R | 119 Ω |
| Efficiency motor, max.: | ηmax | 63 % |
| No-load speed up to: | n0 | 14700 min⁻¹ |
| No-load current: | I0 | 0.0087 A |
| Rated torque up to: | MN | 1.24 mNm |
| Stall torque up to: | MH | 2.91 mNm |
| Speed constant: | kn | 636 min⁻¹/V |
| Back-EMF constant: | kE | 1.57 mV/min⁻¹ |
| Torque constant: | kM | 15 mNm/A |
| Current constant: | kI | 0.067 A/mNm |
| Slope of n-M curve: | 5020 min⁻¹/mNm | |
| Rotor inductance: | L | 1630 µH |
| Mechanical time constant: | Tm | 19 ms |
| Rotor inertia: | J | 0.36 gcm² |
| Angular acceleration: | αmax. | 80 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 15 K/W |
| Thermal resistance Rth2: | Rth2 | 42.63 K/W |
| Thermal resistance (external plastic flange): | Rth2 p | 37 K/W |
| Thermal resistance (external metal flange): | Rth2 m | 3.9 K/W |
| Thermal time constant (winding): | τw1 | 6.8 s |
| Thermal time constant (housing): | τw2 | 213.2 s |
| Thermal time constant (external plastic flange): | τw2 p | 190 s |
| Thermal time constant (external metal flange): | τw2 m | 20 s |
| Housing material: | steel, nickel plated | |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 85 °C | |
| Winding temperature, max.: | 125 °C | |
| Mass: | 12 g | |
| Speed up to: | nmax. | 17000 min⁻¹ |
| Diameter: | Ø | 13 mm |
| Length: | L | 19.2 mm |
Operating Area of motor
The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.
Motor Characteristic curves
Download
3D-CAD Files
Datasheet
Technical Information