Brushless DC-Servomotors
1226A024B
2 Pole Technology
Key Features
| Nominal voltage: | UN | 24 V |
|---|---|---|
| Rated torque up to: | MN | 1.99 mNm |
| No-load speed up to: | n0 | 29700 min⁻¹ |
| Stall torque up to: | MH | 10.2 mNm |
| Diameter: | Ø | 12 mm |
| Length: | L | 26 mm |
Advantages
- High density ironless system FAULHABER winding
- Digital or analog hall sensors available
- Extremely smooth speed control
- Sensitive positioning control
| Nominal voltage: | UN | 24 V |
|---|---|---|
| Terminal resistance, phase-phase: | R | 18.1 Ω |
| Efficiency, max.: | ηmax. | 72 % |
| No-load speed: | n0 | 29700 min⁻¹ |
| No-load current: | I0 | 0.031 A |
| Stall torque: | MH | 10.2 mNm |
| Friction torque, static: | C0 | 0.073 mNm |
| Friction torque, dynamic: | CV | 5.3 ·10⁻⁶ mNm/min⁻¹ |
| Speed constant: | kn | 1237 min⁻¹/V |
| Back-EMF constant: | kE | 0.808 mV/min⁻¹ |
| Torque constant: | kM | 7.72 mNm/A |
| Current constant: | kI | 0.13 A/mNm |
| Slope of n-M curve: | Δn/ΔM | 2902 min⁻¹/mNm |
| Terminal inductance, phase-phase: | L | 307 µH |
| Mechanical time constant: | τm | 4.6 ms |
| Rotor inertia: | J | 0.15 gcm² |
| Angular acceleration: | αmax. | 677 ·10³rad/s² |
| Thermal resistance: | Rth1/Rth2 | 7.3 / 36.6 K/W |
| Thermal time constant: | τw1/τw2 | 3.2 / 207 s |
| Operating temperature range: | -20 ... 100 °C | |
| Winding temperature, max.: | 125 °C | |
| Housing material: | aluminium, black anodized | |
| Mass: | 13 g | |
| Direction of rotation: | electronically reversible | |
| Speed up to: | nmax. | 79000 min⁻¹ |
| Number of pole pairs: | 1 | |
| Hall sensors: | digital | |
| Magnet material: | NdFeB |
Download
3D-CAD Files
Datasheet
Technical Information
Application note
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 190 - Selection of a third-party motor driver