DC-Micromotors
0816K012SR
Precious Metal Commutation
Part No.: 0816.00803
Key Features
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Rated torque up to: | MN | 0.576 mNm |
| No-load speed up to: | n0 | 12600 min⁻¹ |
| Stall torque up to: | MH | 1 mNm |
| Diameter: | Ø | 8 mm |
| Length: | L | 15.9 mm |
Advantages
- Powerful rare-earth magnet
- Wide operating temperature range: -30 °C to +85 °C (optional to +125 °C)
- All-steel housing with corrosion-resistant coating
- No cogging torque, highly dynamic performance, precise speed control
- Low current and starting voltage
- Extremely compact and lightweight design with integrated encoder
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Terminal resistance: | R | 102 Ω |
| Efficiency, max.: | ηmax. | 67 % |
| No-load speed: | n0 | 12600 min⁻¹ |
| No-load current: | I0 | 0.0039 A |
| Stall torque: | MH | 1 mNm |
| Friction torque: | MR | 0.034 mNm |
| Speed constant: | kn | 1090 min⁻¹/V |
| Back-EMF constant: | kE | 0.922 mV/min⁻¹ |
| Torque constant: | kM | 8.8 mNm/A |
| Current constant: | kI | 0.114 A/mNm |
| Slope of n-M curve: | Δn/ΔM | 12600 min⁻¹/mNm |
| Rotor inductance: | L | 1030 µH |
| Mechanical time constant: | τm | 6.5 ms |
| Rotor inertia: | J | 0.049 gcm² |
| Angular acceleration: | αmax. | 203 ·10³rad/s² |
| Thermal resistance: | Rth1/Rth2 | 26 / 72 K/W |
| Thermal time constant: | τw1/τw2 | 5.5 / 128.8 s |
| Operating temperature range: | -30 ... 85 °C | |
| Winding temperature, max.: | 85 °C | |
| Housing material: | steel, nickel plated | |
| Mass: | 4.5 g | |
| Direction of rotation: | clockwise, viewed from the front face | |
| Speed up to: | nmax. | 16000 min⁻¹ |
| Number of pole pairs: | 1 | |
| Magnet material: | NdFeB |
Operating Area of motor
The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.
Motor Characteristic curves
Download
3D-CAD Files
Datasheet
Technical Information