DC-Micromotors
0615C1.5S
Precious Metal Commutation
Key data
- Nominal voltage:
- 1.5 ... 4.5 V
- Rated torque up to:
- 0.172 mNm
- No-load speed up to:
- 20300 min⁻¹
- Stall torque up to:
- 0.245 mNm
- Diameter:
- 6 mm
- Length:
- 15 mm
Advantages
- Powerful magnets
- Wide operating temperature range
- All-steel housing with corrosion-resistant coating
- No cogging torque, highly dynamic performance, precise speed control
- Low current and starting voltage
- Extremely compact and lightweight design
| Productcategory: | DC-Micromotors | |
|---|---|---|
| Productfamily: | FAULHABER S/G | |
| Nominal voltage: | UN | 1.5 V |
| Terminal resistance: | R | 3.9 Ω |
| Efficiency motor, max.: | ηmax | 53 % |
| No-load speed up to: | n0 | 19200 min⁻¹ |
| No-load current: | I0 | 0.0291 A |
| Rated torque up to: | MN | 0.172 mNm |
| Stall torque up to: | MH | 0.245 mNm |
| Speed constant: | kn | 13800 min⁻¹/V |
| Back-EMF constant: | kE | 0.072 mV/min⁻¹ |
| Torque constant: | kM | 0.69 mNm/A |
| Current constant: | kI | 1.449 A/mNm |
| Slope of n-M curve: | 78200 min⁻¹/mNm | |
| Rotor inductance: | L | 12 µH |
| Mechanical time constant: | Tm | 8 ms |
| Rotor inertia: | J | 0.01 gcm² |
| Angular acceleration: | αmax. | 244 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 34 K/W |
| Thermal resistance Rth2: | Rth2 | 80.5 K/W |
| Thermal resistance (external plastic flange): | Rth2 p | 74 K/W |
| Thermal resistance (external metal flange): | Rth2 m | 56 K/W |
| Thermal time constant (winding): | τw1 | 2.6 s |
| Thermal time constant (housing): | τw2 | 59.3 s |
| Thermal time constant (external plastic flange): | τw2 p | 54 s |
| Thermal time constant (external metal flange): | τw2 m | 41 s |
| Housing material: | steel, black coated | |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 85 °C | |
| Winding temperature, max.: | 85 °C | |
| Mass: | 2 g | |
| Speed up to: | nmax. | 24000 min⁻¹ |
Download
3D-CAD Files
Datasheet
Technical Information