Brushless DC-Servomotors
0515C006B
2 Pole Technology, sensorless
Key data
- Nominal voltage:
- 6 V
- Rated torque up to:
- 0.084 mNm
- No-load speed up to:
- 43000 min⁻¹
- Stall torque up to:
- 0.4 mNm
- Diameter:
- 5 mm
- Length:
- 14.6 mm
Advantages
- Extremely compact design. Diameters ranging from 3 mm to 5 mm
- For applications where space is very limited
- 2-pole design with medium to high speeds
- Matching, highly compact gearheads available
- Matching speed controllers available
| Product category: | Brushless DC-Servomotors | |
|---|---|---|
| Product family: | FAULHABER B-Micro | |
| Nominal voltage: | UN | 6 V |
| Terminal resistance: | R | 16.1 Ω |
| Efficiency motor, max.: | ηmax | 39 % |
| No-load speed up to: | n0 | 43000 min⁻¹ |
| No-load current: | I0 | 0.056 A |
| Rated torque up to: | MN | 0.084 mNm |
| Stall torque up to: | MH | 0.4 mNm |
| Friction torque, static: | C0 | 0.033 mNm |
| Friction torque, dynamic: | CV | 6.5 ·10⁻⁷ mNm/min⁻¹ |
| Speed constant: | kn | 8282 min⁻¹/V |
| Back-EMF constant: | kE | 0.121 mV/min⁻¹ |
| Torque constant: | kM | 1.15 mNm/A |
| Current constant: | kI | 0.867 A/mNm |
| Slope of n-M curve: | 115600 min⁻¹/mNm | |
| Rotor inductance: | L | 140 µH |
| Mechanical time constant: | Tm | 2.4 ms |
| Rotor inertia: | J | 0.002 gcm² |
| Angular acceleration: | αmax. | 1983 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 21 K/W |
| Thermal resistance Rth2: | Rth2 | 140 K/W |
| Thermal time constant (winding): | τw1 | 1.9 s |
| Thermal time constant (housing): | τw2 | 89 s |
| Housing material: | steel, nickel plated | |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 80 °C | |
| Winding temperature, max.: | 80 °C | |
| Mass: | 1.6 g | |
| Speed up to: | nmax. | 77000 min⁻¹ |
| Diameter: | Ø | 5 mm |
| Length: | L | 14.6 mm |
Download
3D-CAD Files
Datasheet
Technical Information