Zum Hauptinhalt springen Zur Suche springen Zur Hauptnavigation springen
Produktkategorie: Motion Controller
Versorgungsspannung, min.: UP 6 V DC
Versorgungsspannung, max.: UP 30 V DC
Versorgungsspannung Motor, min.: 6 V DC
Versorgungsspannung Motor, max.: 30 V DC
PWM-Schaltfrequenz: f 100 kHz
Wirkungsgrad Elektronik: η 95 %
Max. Dauer-Ausgangsstrom: Icont 1.4 A
Max. Spitzen-Ausgangsstrom: Imax 5 A
Stromaufnahme der Elektronik: 0.04 A
Betriebstemperatur, min.: -40 °C
Betriebstemperatur, max.: 85 °C
Masse: 5 g
Serie MC 3001 P

Download

3D-CAD Files
Zubehörhandbuch
Zubehörteile Kombination
Kommunikationshandbuch CANopen CiA
Kommunikationshandbuch RS232
Antriebsfunktionen
Programmierhandbuch
Technische Informationen
Gerätehandbuch

Software

FAULHABER Motion Manager Bedien- und Konfigurationsprogramm

Application note

AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
AN 150 - Getting started with FAULHABER EtherCAT
AN 151 - Feedback Control Tuning with Motion Manager 6.3 or higher
AN 154 - Updating FAULHABER EtherCAT controller
AN 155 - Support of Third Party BLDC motors
AN 158 - Support of Absolute Encoders with SSI / BiSS-C interface
AN 159 - Position encoder on the load-side of a gearbox
AN 161 - Omron PLC and FAULHABER V3.0 EtherCAT
AN 164 - Codesys and FAULHABER V3.0 EtherCAT
AN 165 - Using BASIC Scripts of a FAULHABER Motion Controller V3.0
AN 169 - TwinCAT 3 NC Axes and FAULHABER MC V3.0 EtherCAT
AN 171 - Kendrion and FAULHABER MC V3.0 EtherCAT
AN 174 - Setup and configuration of a CANopen sub-system
AN 176 - Tutorial on the MomanLib
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 182 - Using a separately activatable motor supply
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 184 - Adapter settings for Motion Control Systems
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment
AN 187 - Grounding, shielding and filtering - Installation of the drive system in the machine
AN 188 - Settings for a RS232 network of Motion Controllers
AN 189 - Designing a motherboard for a MC3001 Motion Controller
AN 191 - Control MC V3.0 MotionController via RS232 an Arduino Library
AN 193 - SIEMENS S7-1500 PN/CAN Link and FAULHABER CANopen Motion Controller
AN 195 - Change from Motion Controllers V2.5 to V3.0 - CANopen interface
AN 196 - Change from Motion Controllers V2.5 to V3.0 - Control via RS232 interface
AN 197 - Best practice RS232 communication
AN 199 - ACS PLC and FAULHABER MC V3.0 EtherCAT
AN 200 - SIN-COS interface and temperature sensor
AN 204 - How to connect the new SXR/GXR Motor family with the FDS Motion and Speed Controllers
AN 205 - Condition Monitoring using the IoT ready functionality

Declarations of Conformity

EG-00016-001 - MC3001B, MC3001P

Declarations of Incorporation

EG-00017-001 - MC3001B, MC3001P