Zum Hauptinhalt springen Zur Suche springen Zur Hauptnavigation springen
Produktkategorie: Schrittmotoren
Produktfamilie: FAULHABER Stepper Motors
Steps per revolution: 24
Rotorträgheitsmoment: J 253 ·10⁻⁹ kgm²
Winkelbeschleunigung, max.: αmax. 146 ·10³ rad/s²
Wärmewiderstand Rth1: Rth1 4.8 K/W
Wärmewiderstand Rth2: Rth2 20.4 K/W
Thermische Zeitkonstante: τw1 10 s
Thermische Zeitkonstante: τw2 620 s
Gehäusematerial: Aluminium, schwarz eloxiert
Betriebstemperaturbereich, min.: -35 °C
Betriebstemperaturbereich, max.: 70 °C
Wicklungstemperatur, max.: 130 °C
Masse: 43 g
Serie AM2224

Download

3D-CAD Files
Technische Informationen

Application note

AN 001 - Stepper motor basics
AN 002 - Reading and understanding a torque curve
AN 003 - Drivers and controllers: how to drive a stepper motor?
AN 004 - When and why using an encoder
AN 005 - Stepper motors and Gearheads
AN 006 - How to get a linear motion from a stepper motor?
AN 006 - Lead Screw
AN 007 - Recommendations for soldering a cable on a stepper motor
AN 008 - Thermal behavior of a stepper motor
AN 009 - Choosing the proper lubricant
AN 010 - Cables and connectors options
AN 011 - Final quality control data
AN 012 - Custom solutions (A and E number)
AN 013 - Improving reliability: redundant stepper motor
AN 014 - Using the stepper motor HTML animation
AN 015 - Microstepping
AN 020 - Large DM Steppers connection
AN 022 - Torque and Temperature Calculator user guide