Skip to main content Skip to search Skip to main navigation
产品类别: Stepper Controllers
电源电压, min.: UP 9 V DC
电源电压, max.: UP 36 V DC
电机供电电压, min.: 10 V DC
电机供电电压, max.: 36 V DC
最大连续输出电流: Icont 1.1 A
最大峰值输出电流: Imax 1.6 A
工作温度范围, min.: -30 °C
工作温度范围, max.: 70 °C
重量: 22 g
Serie MCST 3601

Download

Firmware Manual
Quick Start Manual
IDE and example files
Technical Manual

Application note

AN 016 - MCST3601 – stallGuard2TM
AN 017 - MCST3601 – coolStepTM
AN 018 - MCST3601 – Reference Search
AN 019 - MCST3601 – Encoder