运动控制器
MC 5005 S RS
CANopen 或 EtherCAT 通讯接口
有货。交货时间请咨询。
优势
- 结构紧凑
- 通过RS232, EtherCAT 或CAN 接口进行控制
- 接线最为精简
- 通过FAULHABER Motion Manager 软件和USB接口实现了参数化
- 丰富的配件
- 简单启动
| 产品类别: | 运动控制器 | |
|---|---|---|
| 电源电压, min.: | UP | 12 V DC |
| 电源电压, max.: | UP | 50 V DC |
| Current consuption of electronic: | Iel | 0.07 A |
| 电机供电电压, min.: | 0 V DC | |
| 电机供电电压, max.: | 50 V DC | |
| PWM 开关频率: | f | 100 kHz |
| 驱动器电路效率: | η | 97 % |
| 最大连续输出电流: | Icont | 5 A |
| 最大峰值输出电流: | Imax | 15 A |
| 驱动电路待机电流: | 0.06 A | |
| 外壳材质: | 铝材,粉末涂装 | |
| 工作温度范围, min.: | -40 °C | |
| 工作温度范围, max.: | 85 °C | |
| 重量: | 230 g |
Download
3D-CAD Files
Accessories Manual
矩阵配件
Communications Manual CANopen CiA
Communications Manual EtherCAT
Communications Manual RS232
数据表
驱动功能
Programming Manual
Quick Start Manual
技术信息
操作手册
Software
FAULHABER Motion Manager 运行和调试
Application note
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
AN 150 - Getting started with FAULHABER EtherCAT
AN 151 - Feedback Control Tuning with Motion Manager 6.3 or higher
AN 154 - Updating FAULHABER EtherCAT controller
AN 155 - Support of Third Party BLDC motors
AN 158 - Support of Absolute Encoders with SSI / BiSS-C interface
AN 159 - Position encoder on the load-side of a gearbox
AN 161 - Omron PLC and FAULHABER V3.0 EtherCAT
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 164 - Codesys and FAULHABER V3.0 EtherCAT
AN 165 - Using BASIC Scripts of a FAULHABER Motion Controller V3.0
AN 169 - TwinCAT 3 NC Axes and FAULHABER MC V3.0 EtherCAT
AN 171 - Kendrion and FAULHABER MC V3.0 EtherCAT
AN 174 - Setup and configuration of a CANopen sub-system
AN 176 - Tutorial on the MomanLib
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 182 - Using a separately activatable motor supply
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 184 - Adapter settings for Motion Control Systems
AN 185 - Operating a MC V3.0 EtherCAT driver as a CODESYS SoftMotion drive
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment
AN 187 - Grounding, shielding and filtering - Installation of the drive system in the machine
AN 188 - Settings for a RS232 network of Motion Controllers
AN 189 - Designing a motherboard for a MC3001 Motion Controller
AN 191 - Control MC V3.0 MotionController via RS232 an Arduino Library
AN 193 - SIEMENS S7-1500 PN/CAN Link and FAULHABER CANopen Motion Controller
AN 195 - Change from Motion Controllers V2.5 to V3.0 - CANopen interface
AN 196 - Change from Motion Controllers V2.5 to V3.0 - Control via RS232 interface
AN 197 - Best practice RS232 communication
AN 199 - ACS PLC and FAULHABER MC V3.0 EtherCAT
AN 200 - SIN-COS interface and temperature sensor
AN 204 - How to connect the new SXR/GXR Motor family with the FDS Motion and Speed Controllers
AN 205 - Condition Monitoring using the IoT ready functionality
Declarations of Conformity
EG-00024-001 - MC5005S, MC5010S
Declarations of Incorporation
EG-00025-001 - MC5005S, MC5010S