运动控制器
MC 5004 P RS/CO
CANopen 或 EtherCAT 通讯接口
有货。交货时间请咨询。
优势
- 结构紧凑
- 通过RS232, EtherCAT 或CAN 接口进行控制
- 接线最为精简
- 通过FAULHABER Motion Manager 软件和USB接口实现了参数化
- 丰富的配件
- 简单启动
| 产品类别: | 运动控制器 | |
|---|---|---|
| 电源电压, min.: | UP | 12 V DC |
| 电源电压, max.: | UP | 50 V DC |
| Current consuption of electronic: | Iel | 0.07 A |
| 电机供电电压, min.: | 0 V DC | |
| 电机供电电压, max.: | 50 V DC | |
| PWM 开关频率: | f | 100 kHz |
| 驱动器电路效率: | η | 95 % |
| 最大连续输出电流: | Icont | 4 A |
| 最大峰值输出电流: | Imax | 12 A |
| 驱动电路待机电流: | 0.06 A | |
| 工作温度范围, min.: | -40 °C | |
| 工作温度范围, max.: | 85 °C | |
| 重量: | 22 g |
Download
3D-CAD Files
Accessories Manual
矩阵配件
Communications Manual CANopen CiA
Communications Manual EtherCAT
Communications Manual RS232
数据表
驱动功能
Programming Manual
技术信息
操作手册
Software
FAULHABER Motion Manager 运行和调试
Application note
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
AN 150 - Getting started with FAULHABER EtherCAT
AN 151 - Feedback Control Tuning with Motion Manager 6.3 or higher
AN 154 - Updating FAULHABER EtherCAT controller
AN 155 - Support of Third Party BLDC motors
AN 158 - Support of Absolute Encoders with SSI / BiSS-C interface
AN 159 - Position encoder on the load-side of a gearbox
AN 161 - Omron PLC and FAULHABER V3.0 EtherCAT
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 164 - Codesys and FAULHABER V3.0 EtherCAT
AN 165 - Using BASIC Scripts of a FAULHABER Motion Controller V3.0
AN 169 - TwinCAT 3 NC Axes and FAULHABER MC V3.0 EtherCAT
AN 171 - Kendrion and FAULHABER MC V3.0 EtherCAT
AN 174 - Setup and configuration of a CANopen sub-system
AN 176 - Tutorial on the MomanLib
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 182 - Using a separately activatable motor supply
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 184 - Adapter settings for Motion Control Systems
AN 185 - Operating a MC V3.0 EtherCAT driver as a CODESYS SoftMotion drive
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment
AN 187 - Grounding, shielding and filtering - Installation of the drive system in the machine
AN 188 - Settings for a RS232 network of Motion Controllers
AN 189 - Designing a motherboard for a MC3001 Motion Controller
AN 191 - Control MC V3.0 MotionController via RS232 an Arduino Library
AN 193 - SIEMENS S7-1500 PN/CAN Link and FAULHABER CANopen Motion Controller
AN 195 - Change from Motion Controllers V2.5 to V3.0 - CANopen interface
AN 196 - Change from Motion Controllers V2.5 to V3.0 - Control via RS232 interface
AN 197 - Best practice RS232 communication
AN 199 - ACS PLC and FAULHABER MC V3.0 EtherCAT
AN 200 - SIN-COS interface and temperature sensor
AN 204 - How to connect the new SXR/GXR Motor family with the FDS Motion and Speed Controllers
AN 205 - Condition Monitoring using the IoT ready functionality
Declarations of Conformity
EG-00022-001 - MC5004P
Declarations of Incorporation
EG-00023-001 - MC5004P