Skip to main content Skip to search Skip to main navigation
产品类别: 编码器
工作原理: 光电式编码器, 数字信号输出
电源电压: 4.5 V
电源电压, max.: 5.5 V
每圈线数: N 250
工作电流,典型值: IDD 17 mA
滞后角: 0.05 °m
工作温度范围: T -20 °C
工作温度范围, max.: T 85 °C
重量: 8 g
2214S006BXTH + IERS3-250 L
3863H012CR 2016 + IERS3-250 L
2342S006CR + IERS3-250 L
2237S006CXR + IERS3-250 L
Serie IERS3-500 L

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders