Skip to main content Skip to search Skip to main navigation
产品类别: 编码器
工作原理: 光电式编码器, 数字信号输出
电源电压: 4.5 V
电源电压, max.: 5.5 V
每圈线数: N 1024
工作电流,典型值: IDD 27 mA
滞后角: 0.05 °m
工作温度范围: T -20 °C, -40 °C
工作温度范围, max.: T 85 °C
重量: 13.5 g
2214S006BXTH + IER3-1000
3863H012CR 2016 + IER3-1000
3242G012BX4 + IER3-1000
2342S006CR + IER3-1000
2237S006CXR + IER3-1000
2232S006BX4 + IER3-1000
Serie IER3-10000

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders