Skip to main content Skip to search Skip to main navigation
产品类别: 编码器
工作原理: 磁电式编码器
电源电压: 3 V, 4.5 V
电源电压, max.: 3.6 V, 5.5 V
每圈线数: N 32
工作电流,典型值: IDD 25 mA
滞后角: 0.08 °m
工作温度范围: T -40 °C
工作温度范围, max.: T 100 °C
重量: 2.3 g
1218V003SXR K4585 + IEP3-16
AM15242R045055 + IEP3-16
AM10202R025001 + IEP3-16
1024K003SR K4180 + IEP3-16
Serie IEP3-4096

Download

Technical Manual

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders