Skip to main content Skip to search Skip to main navigation
每圈线数: N 512
频响上限(截止频率): f 160 kHz
输出信号,方波: 2+1 索引通道 + 各通道的反相信号
电源电压: UDD 4.5 ... 5.5 V
工作电流,典型值: IDD 25 mA
索引脉冲宽度: P0 90 ± 45 °e
A、B通道相位差: Φ 90 ± 45 °e
传感器磁铁转动惯量: J 0.11 gcm²
工作温度范围: -40 ... 100 °C
精准度,典型值: 0.8 °m
重复精度,典型值: 0.07 °m
滞后角: 0.35 °m
最小边沿间距: 225 ns
重量, 典型值: 5 g
1724T003SR + IEH3-256L
1727U006CXR 123 + IEH3-256L
1336U006CXR 123 + IEH3-256L
Serie IEH3-4096L

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders