Skip to main content Skip to search Skip to main navigation
产品类别: 编码器
工作原理: 磁电式编码器
电源电压: 4.5 V
电源电压, max.: 5.5 V
每圈线数: N 256
工作电流,典型值: IDD 20 mA
滞后角: 0.17 °m
工作温度范围: T -40 °C
工作温度范围, max.: T 100 °C
重量: 13.5 g
AM32482R070000 + IE3-32
IE3-32
2214S006BXTH + IE3-32
3863H012CR 2016 + IE3-32
3242G012BX4 + IE3-32
2444S024B K1838 + IE3-32
2342S006CR + IE3-32
2237S006CXR + IE3-32
2232S006BX4 + IE3-32
Serie IE3-1024

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders