Skip to main content Skip to search Skip to main navigation
每圈线数: N 128
频响上限(截止频率): f 60 kHz
输出信号,方波: 2+1 索引通道
电源电压: UDD 4.5 ... 5.5 V
工作电流,典型值: IDD 20 mA
最大输出电流: IOUT 4 mA
索引脉冲宽度: P0 90 ± 45 °e
A、B通道相位差: Φ 90 ± 45 °e
信号上升/下降沿最大时间(CLOAD = 50 pF pF): tr/tf 0.1 / 0.1 / 50 pF
传感器磁铁转动惯量: J 0.08 gcm²
工作温度范围: -40 ... 100 °C
精准度,典型值: 0.5 °m
重复精度,典型值: 0.1 °m
滞后角: 0.17 °m
最小边沿间距: 421 ns
重量, 典型值: 13.5 g
AM32482R070000 + IE3-32
IE3-32
2214S006BXTH + IE3-32
3863H012CR 2016 + IE3-32
3242G012BX4 + IE3-32
2444S024B K1838 + IE3-32
2342S006CR + IE3-32
2237S006CXR + IE3-32
2232S006BX4 + IE3-32
Serie IE3-1024

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders