Skip to main content Skip to search Skip to main navigation
产品类别: 编码器
工作原理: 磁电式编码器
电源电压: 4.5 V
电源电压, max.: 5.5 V
每圈线数: N 64
工作电流,典型值: IDD 9.5 mA
工作温度范围: T -25 °C
工作温度范围, max.: T 85 °C
1727U006CXR 123 + IE2-64
1516T006SR + IE2-64
1336U006CXR 123 + IE2-64
1628T012B K313 + IE2-64
Serie IE2-1024

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders