步进电机
DM66200H1R100001
两相,200 步旋转一圈
有货。交货时间请咨询。
优势
- 具有成本效益比的定位驱动器(未 配备编码器)
- 功率密度高
- 非常高的加速度
- 超快切换转向能力
- 工作寿命长
- 工作温度范围大
- 可以采用全步进、半步进和微步进运行
- 转子惯量极低
| 产品类别: | 步进电机 | |
|---|---|---|
| Steps per revolution: | 200 | |
| 转子转动惯量: | J | 363 ·10⁻⁷ kgm² |
| 角加速度: | αmax. | 16 ·10³ rad/s² |
| 热阻 Rth1: | Rth1 | 1.4 K/W |
| 热阻 Rth2: | Rth2 | 6.9 K/W |
| 热时间常数: | τw1 | 16 s |
| 热时间常数: | τw2 | 1000 s |
| 外壳材质: | 铝,表面黑色阳极化处理 | |
| 工作温度范围, min.: | -30 °C | |
| 工作温度范围, max.: | 70 °C | |
| – 线圈最高允许温度: | 130 °C | |
| 重量: | 218 g |
Operating Area
图为DM66200H电机带一惯量为396·10-7kgm2的负载,使用的ISCM8005驱动器的工作曲线。
驱动方式为正余弦控制模式,256微步峰值电流1,41A。
Download
3D-CAD Files
数据表
技术信息
Application note
AN 001 - Stepper motor basics
AN 002 - Reading and understanding a torque curve
AN 003 - Drivers and controllers: how to drive a stepper motor?
AN 004 - When and why using an encoder
AN 005 - Stepper motors and Gearheads
AN 006 - How to get a linear motion from a stepper motor?
AN 006 - Lead Screw
AN 007 - Recommendations for soldering a cable on a stepper motor
AN 008 - Thermal behavior of a stepper motor
AN 009 - Choosing the proper lubricant
AN 011 - Final quality control data
AN 012 - Custom solutions (A and E number)
AN 013 - Improving reliability: redundant stepper motor
AN 014 - Using the stepper motor HTML animation
AN 015 - Microstepping
AN 020 - Large DM Steppers connection
AN 021 - DM66200H – Cables and mounting flange
AN 022 - Torque and Temperature Calculator user guide