Skip to main content Skip to search Skip to main navigation
产品类别: 步进电机
产品系列: FAULHABER Stepper Motors
Steps per revolution: 100
转子转动惯量: J 8 ·10⁻⁷ kgm²
角加速度: αmax. 217 ·10³ rad/s²
热阻 Rth1: Rth1 10 K/W
热时间常数: τw1 14 min
外壳材质: 聚苯硫醚 (PPS)
工作温度范围, min.: -20 °C
工作温度范围, max.: 50 °C
– 线圈最高允许温度: 130 °C
重量: 185 g
直径 : Ø 52 mm
长度: L 20.3 mm

Operating Area

DM52100S2R330000
图为DM52100S2R330000电机带一惯量为1.49·10-5kgm2的负载,使用Technosoft的IDS640驱动器的工作曲线。
驱动方式为正余弦控制模式,256微步峰值电流5.3A。
Serie DM52100S

Download

3D-CAD Files

Application note

AN 001 - Stepper motor basics
AN 002 - Reading and understanding a torque curve
AN 003 - Drivers and controllers: how to drive a stepper motor?
AN 004 - When and why using an encoder
AN 005 - Stepper motors and Gearheads
AN 006 - How to get a linear motion from a stepper motor?
AN 006 - Lead Screw
AN 007 - Recommendations for soldering a cable on a stepper motor
AN 008 - Thermal behavior of a stepper motor
AN 009 - Choosing the proper lubricant
AN 011 - Final quality control data
AN 012 - Custom solutions (A and E number)
AN 013 - Improving reliability: redundant stepper motor
AN 014 - Using the stepper motor HTML animation
AN 015 - Microstepping
AN 020 - Large DM Steppers connection
AN 022 - Torque and Temperature Calculator user guide