| 产品类别: | 步进电机 | |
|---|---|---|
| 产品系列: | FAULHABER Stepper Motors | |
| Steps per revolution: | 24 | |
| 转子转动惯量: | J | 253 ·10⁻⁹ kgm² |
| 角加速度: | αmax. | 146 ·10³ rad/s² |
| 热阻 Rth1: | Rth1 | 4.8 K/W |
| 热阻 Rth2: | Rth2 | 20.4 K/W |
| 热时间常数: | τw1 | 10 s |
| 热时间常数: | τw2 | 620 s |
| 外壳材质: | 铝,表面黑色阳极化处理 | |
| 工作温度范围, min.: | -35 °C | |
| 工作温度范围, max.: | 70 °C | |
| – 线圈最高允许温度: | 130 °C | |
| 重量: | 43 g |
Download
3D-CAD Files
数据表
技术信息
Application note
AN 001 - Stepper motor basics
AN 002 - Reading and understanding a torque curve
AN 003 - Drivers and controllers: how to drive a stepper motor?
AN 004 - When and why using an encoder
AN 005 - Stepper motors and Gearheads
AN 006 - How to get a linear motion from a stepper motor?
AN 006 - Lead Screw
AN 007 - Recommendations for soldering a cable on a stepper motor
AN 008 - Thermal behavior of a stepper motor
AN 009 - Choosing the proper lubricant
AN 010 - Cables and connectors options
AN 011 - Final quality control data
AN 012 - Custom solutions (A and E number)
AN 013 - Improving reliability: redundant stepper motor
AN 014 - Using the stepper motor HTML animation
AN 015 - Microstepping
AN 020 - Large DM Steppers connection
AN 022 - Torque and Temperature Calculator user guide