| 名义相电流(双相导通): | 0.25 A | |
|---|---|---|
| 电流提升(双相导通): | 0.5 A | |
| 相电阻: | 8 Ω | |
| 相电感 (1 kHz): | 2.4 mH | |
| 保持转矩(名义电流值下,双相导通): | 1.6 mNm | |
| 保持转矩(峰值相电流): | 2.4 mNm | |
| 残留转矩,典型值: | 0.14 mNm | |
| 反电动势幅值: | 1.8 V/k step/s | |
| 电气时间常数: | 0.32 ms | |
| 转子转动惯量: | 9 ·10⁻⁹ kgm² | |
| 步进角(整步): | 18 ° | |
| 步进角精度: | 10 % | |
| 角加速度: | 256 ·10³ rad/s² | |
| 谐振频率(空载时): | 65 Hz | |
| 热阻: | 3.9 / 53.8 K/W | |
| 热时间常数: | 4.5 / 200 s | |
| 工作温度范围: | -35 ... 70 °C | |
| – 线圈最高允许温度: | 130 °C | |
| 外壳材质: | 铝,表面黑色阳极化处理 | |
| 重量: | 5.5 g | |
| 磁钢材料: | NdFeB |
Download
3D-CAD Files
数据表
技术信息
Application note
AN 001 - Stepper motor basics
AN 002 - Reading and understanding a torque curve
AN 003 - Drivers and controllers: how to drive a stepper motor?
AN 004 - When and why using an encoder
AN 005 - Stepper motors and Gearheads
AN 006 - How to get a linear motion from a stepper motor?
AN 006 - Lead Screw
AN 007 - Recommendations for soldering a cable on a stepper motor
AN 008 - Thermal behavior of a stepper motor
AN 009 - Choosing the proper lubricant
AN 010 - Cables and connectors options
AN 011 - Final quality control data
AN 012 - Custom solutions (A and E number)
AN 013 - Improving reliability: redundant stepper motor
AN 014 - Using the stepper motor HTML animation
AN 015 - Microstepping
AN 020 - Large DM Steppers connection
AN 022 - Torque and Temperature Calculator user guide