Skip to main content Skip to search Skip to main navigation
产品类别: 步进电机
产品系列: FAULHABER Stepper Motors
Steps per revolution: 20
转子转动惯量: J 2.75 ·10⁻⁹ kgm²
角加速度: αmax. 363 ·10³ rad/s²
热阻 Rth1: Rth1 4.1 K/W
热阻 Rth2: Rth2 65.3 K/W
热时间常数: τw1 3.5 s
热时间常数: τw2 160 s
外壳材质: 铝,表面黑色阳极化处理
工作温度范围, min.: -30 °C
工作温度范围, max.: 70 °C
– 线圈最高允许温度: 130 °C
重量: 3.3 g
直径 : Ø 8 mm
长度: L 13.8 mm
Serie AM0820

Download

3D-CAD Files

Application note

AN 001 - Stepper motor basics
AN 002 - Reading and understanding a torque curve
AN 003 - Drivers and controllers: how to drive a stepper motor?
AN 004 - When and why using an encoder
AN 005 - Stepper motors and Gearheads
AN 006 - How to get a linear motion from a stepper motor?
AN 006 - Lead Screw
AN 007 - Recommendations for soldering a cable on a stepper motor
AN 008 - Thermal behavior of a stepper motor
AN 009 - Choosing the proper lubricant
AN 010 - Cables and connectors options
AN 011 - Final quality control data
AN 012 - Custom solutions (A and E number)
AN 013 - Improving reliability: redundant stepper motor
AN 014 - Using the stepper motor HTML animation
AN 015 - Microstepping
AN 020 - Large DM Steppers connection
AN 022 - Torque and Temperature Calculator user guide