Skip to main content Skip to search Skip to main navigation
产品类别: 编码器
工作原理: 磁电式编码器
电源电压: 4.5 V
电源电压, max.: 5.5 V
每圈线数: N 4096
工作电流,典型值: IDD 25 mA
时钟 (CLK) 最高频率: 2 MHz
滞后角: 0.17 °m
工作温度范围: T -40 °C
工作温度范围, max.: T 100 °C
重量: 13.5 g
3242G012BX4 + AEMT-12/16 L
2444S024B K3051 + AEMT-12/16 L
2264W012BP4 6356 + AEMT-12/16 L
2232S006BX4 + AEMT-12/16 L
Serie AEMT-12/16 L

Application note

AN 133 - Installation of the Multiturnencoder AEMT-12/16 L combined with MC V3.0 controller family
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors