Skip to main content Skip to search Skip to main navigation
产品类别: 直流无刷伺服电机
产品系列: FAULHABER BRC
名义电压: UN 24 V
驱动器供电电压, min.: 5 V DC
驱动器供电电压, max.: 30 V DC
电机供电电压, min.: 0 V DC
电机供电电压, max.: 30 V DC
最高无负载转速: n0 5200 min⁻¹
最高额定转矩: MN 36.5 mNm
转矩常数: kM 43.59 mNm/A
外壳材质: 铝制安装端面,塑料外壳
工作温度范围, min.: -25 °C
工作温度范围, max.: 85 °C
重量: 155 g
转速可达: nmax. 6500 min⁻¹
Serie 3153 ... BRC

Application note

AN 132 - Speed Controller für Motoren mit analogen Hallsensoren
AN 177 - Datasheet operating points of Speed Controller Systems
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 183 - Equivalent DC-current in FAULHABER SC and MC

Declarations of Conformity

EG-00044-001 - 3153…BRC

Declarations of Incorporation

EG-00045-001 - 3153…BRC