Skip to main content Skip to search Skip to main navigation
热时间常数(外部塑料法兰): τw2 p 520 s
热时间常数(外部金属法兰): τw2 m 520 s
热阻(外部塑料法兰): Rth2 p 16.5 K/W
热阻(外部金属法兰): Rth2 m 8 K/W
产品类别: 运动控制系统
产品系列: FAULHABER BX4 IMC
名义电压: UN 18 V
电枢电阻: R 7.04 Ω
驱动器供电电压, min.: 6 V DC
驱动器供电电压, max.: 30 V DC
电机供电电压, min.: 6 V DC
最大功效: ηmax 73 %
电机供电电压, max.: 30 V DC
最高无负载转速: n0 6700 min⁻¹
最高额定转矩: MN 17.6 mNm
空载电流: I0 0.053 A
最高失速转矩: MH 60.7 mNm
驱动器电路效率: η 95 %
摩擦转矩,静态: C0 0.46 mNm
摩擦转矩,动态: CV 1.1 ·10⁻⁴ mNm/min⁻¹
转速常数: kn 399 min⁻¹/V
反电动势常数: kE 2.504 mV/min⁻¹
转矩常数: kM 23.9 mNm/A
电流常数: kI 0.042 A/mNm
转速/转矩斜率: 118 min⁻¹/mNm
转子电感: L 225 µH
机械时间常数: Tm 6.3 ms
转子转动惯量: J 5.1 gcm²
角加速度: αmax. 119 ·10³ rad/s²
热阻 Rth1: Rth1 3.9 K/W
热阻 Rth2: Rth2 18.8 K/W
热时间常数: τw1 7.9 s
热时间常数: τw2 520 s
外壳材质: 不锈钢
工作温度范围, min.: -40 °C
工作温度范围, max.: 100 °C
– 线圈最高允许温度: 125 °C
重量: 77 g
转速可达: nmax. 11500 min⁻¹
直径 : Ø 22 mm
长度: L 49.6 mm

Download

3D-CAD Files
Accessories Manual
Communications Manual CANopen CiA
Communications Manual RS232
驱动功能
Programming Manual
Technical Manual

Software

FAULHABER Motion Manager 运行和调试

Application note

AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
AN 150 - Getting started with FAULHABER EtherCAT
AN 151 - Feedback Control Tuning with Motion Manager 6.3 or higher
AN 154 - Updating FAULHABER EtherCAT controller
AN 155 - Support of Third Party BLDC motors
AN 158 - Support of Absolute Encoders with SSI / BiSS-C interface
AN 159 - Position encoder on the load-side of a gearbox
AN 161 - Omron PLC and FAULHABER V3.0 EtherCAT
AN 162 - Analog Hall Sensors
AN 164 - Codesys and FAULHABER V3.0 EtherCAT
AN 165 - Using BASIC Scripts of a FAULHABER Motion Controller V3.0
AN 169 - TwinCAT 3 NC Axes and FAULHABER MC V3.0 EtherCAT
AN 171 - Kendrion and FAULHABER MC V3.0 EtherCAT
AN 174 - Setup and configuration of a CANopen sub-system
AN 176 - Tutorial on the MomanLib
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 182 - Using a separately activatable motor supply
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 184 - Adapter settings for Motion Control Systems
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment
AN 187 - Grounding, shielding and filtering - Installation of the drive system in the machine
AN 188 - Settings for a RS232 network of Motion Controllers
AN 189 - Designing a motherboard for a MC3001 Motion Controller
AN 191 - Control MC V3.0 MotionController via RS232 an Arduino Library
AN 193 - SIEMENS S7-1500 PN/CAN Link and FAULHABER CANopen Motion Controller
AN 195 - Change from Motion Controllers V2.5 to V3.0 - CANopen interface
AN 196 - Change from Motion Controllers V2.5 to V3.0 - Control via RS232 interface
AN 197 - Best practice RS232 communication
AN 205 - Condition Monitoring using the IoT ready functionality

Declarations of Conformity

EG-00052-001 - 22xx BX4 IMC RS/CO

Declarations of Incorporation

EG-00053-001 - 22xx BX4 IMC RS/CO